Cartridge QSPLKG10-1/8-U
132854
GTIN: 4052568028275
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Cartridge 10 mm
Pneumatic connection, port 2
For tubing O.D. 1/8"
Operating pressure complete temperature range
-0.95 bar - 10 bar
Ambient temperature
-5 °C - 60 °C
Nominal size
1.8 mm
