Push-in L-connector NPQP-L-Q6-E-FD-P10

133106

GTIN: 4052568029869

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 6 mm
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-20 °C - 60 °C
Nominal size
5 mm