ISO cylinder DSBC-32-25-PPVA-N3
1376422
GTIN: 4052568016555
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
25 mm
Cushioning
Pneumatic cushioning, adjustable at both ends




