ISO cylinder DSBC-63-50-PPSA-N3

1383634

GTIN: 4052568232252

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Stroke
50 mm
Cushioning
Self-adjusting pneumatic end-position cushioning