ISO cylinder DSNU-16- -P-A
14323
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
120.6 N
Stroke
1 mm - 200 mm
Cushioning
Elastic cushioning rings/plates at both ends


