Flat cylinder DZH-25-25-PPV-A

151121

GTIN: 4052568116699

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
25 mm
Cushioning
Pneumatic cushioning, adjustable at both ends