Flat cylinder DZH-40- -PPV-A-S2

151773

Loading...
Mode of operation
Double-acting
Piston diameter
40 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
633 N
Stroke
1 mm - 1000 mm
Cushioning
Pneumatic cushioning, adjustable at both ends