Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo for alternatives

Compact cylinder AEVUZ-12- -A-P-A

156480

Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
42 N
Stroke
1 mm - 10 mm
Cushioning
Elastic cushioning rings/plates at both ends