Compact cylinder AEVUZ-100-25-A-P-A
157297
GTIN: 4052568125066
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4222 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends

