Round cylinder EG-2,5-10-PK-2

15884

GTIN: 4052568066666

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
2.5 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1.9 N
Stroke
10 mm
Cushioning
No cushioning