Round cylinder EG-6-10-PK-3

15892

GTIN: 4052568009311

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
11.8 N
Stroke
10 mm
Cushioning
At one end - Not adjustable