Push-in L-fitting QSL-V0-1/2-10
160520
GTIN: 4052568035693
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread R1/2
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Ambient temperature
0 °C - 60 °C
Nominal size
8.3 mm
Operating pressure complete temperature range
-0.95 bar - 10 bar
