Twin cylinder DPZ-16-100-P-A-KF-S2

162038

GTIN: 4052568129859

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
180 N
Stroke
100 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch