Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo for alternatives

ISO cylinder DNC-50- -PPV

163382

Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
2 mm - 2000 mm
Cushioning
Pneumatic cushioning, adjustable at both ends