ISO cylinder DNC-100-200-PPV-A
163472
GTIN: 4052568134747
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
200 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

