Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

01/2026 - Product is being phased out. Do not use for new designs.

06/2027 - Product is discontinued. Products for replacement may be available while stocks permit.

06/2027 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo for alternatives

ISO cylinder DNC-125-100-PPV

163515

GTIN: 4052568135072

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
125 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
7363 N
Stroke
100 mm
Cushioning
Pneumatic cushioning, adjustable at both ends