ISO cylinder DSBG-40-160-PPVA-N3

1646553

GTIN: 4052568017040

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
160 mm
Cushioning
Pneumatic cushioning, adjustable at both ends