ISO cylinder DSBG-50- -PPSA-N3

1646722

Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
1 mm - 2800 mm
Cushioning
Self-adjusting pneumatic end-position cushioning