Fitting NPCK-C-D-G14-K8
1691701
GTIN: 4052568062309
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G1/4
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Nominal size
4.9 mm
Operating pressure complete temperature range
-0.95 bar - 12 bar


