Mini slide SLF-16-10-P-A
170511
GTIN: 4052568139179
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch

