ISO cylinder DSBF-C-32-500-PPSA-N3-R
1778845
GTIN: 4052568247478
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
500 mm
Cushioning
Self-adjusting pneumatic end-position cushioning


