ISO cylinder DSBF-C-40-200-PPSA-N3-R

1779438

GTIN: 4052568247553

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
200 mm
Cushioning
Self-adjusting pneumatic end-position cushioning