Multiple distributor QST3-G3/8-10-8
186219
GTIN: 4052568040239
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
For tubing outside diameter of 8 mm - For tubing outside diameter of 10 mm
Number of supply lines
1
Number of outputs
4


