Push-in L-fitting QSL-V0-G1/2-12

186335

GTIN: 4052568041212

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/2
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Ambient temperature
0 °C - 60 °C
Nominal size
10.3 mm
Operating pressure complete temperature range
-0.95 bar - 10 bar