Mini guided drive DFC-10-5-P-A-KF
189473
GTIN: 4052568150181
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
47 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch

