Round cylinder CRHD-50- -PPV-A-MS

195521

Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
10 mm - 500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends