Linear drive DFPI-160- -ND2P-C1V-NB3P-A

2201101

Loading...
Piston diameter
160 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
12064 N
Stroke
40 mm - 990 mm
Position detection
Via integrated displacement encoder