Hand lever valve VHER-P-H-B43C-B-M5
3410680
GTIN: 4052568269494
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
4/3-way, closed
Standard nominal flow rate (standardised to DIN 1343)
260 l/min
Pneumatic connection, port 1
M5
pneumatic working port
M5
Operating pressure
0 bar - 10 bar

