Hand lever valve VHER-P-H-B43E-B-G14

3515640

GTIN: 4052568270179

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
4/3 exhausted
Standard nominal flow rate (standardised to DIN 1343)
1500 l/min
Pneumatic connection, port 1
G1/4
pneumatic working port
G1/4
Operating pressure
0 bar - 10 bar