Angle seat valve VZXF-L-M22C-M-A-G12-130-V4B2V-50-V
3536502
GTIN: 4052568270438
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling G1/2 to DIN ISO 228
Flow rate Kv
3.8 m³/h
Medium pressure
-0.9 bar - 0 bar
Nominal size
13 mm





