Barbed elbow fitting LCNH-1/8-PK-6
35987
GTIN: 4052568023355
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Nominal size
4.9 mm
Ambient temperature
0 °C - 60 °C


