ISO cylinder DSBC-32-160-D3-PPSA-N3

3659385

GTIN: 4052568272739

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
160 mm
Cushioning
Self-adjusting pneumatic end-position cushioning