T-quick connector TCK-M5-PK-3

4484

GTIN: 4052568018900

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread M5
Pneumatic connection, port 2
For tubing outside diameter of 4 mm - For barbed fitting I.D. 3 mm with nut
Ambient temperature
-10 °C - 60 °C
Material housing
Die-cast zinc