Compact cylinder DPDM-Q-10-25-PA

4832294

GTIN: 4052568292928

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
47 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends