Compact cylinder DPDM-Q-10-10-S-PA
4833120
GTIN: 4052568292959
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
38 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends



