Linear drive DLGF-G-40-500-PPSA
5074742
GTIN: 4052568419448
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
500 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch

