Linear drive DLGF-KF-32-200-PPSA

5074802

GTIN: 4052568419561

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
200 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch