Linear drive DLGF-G-20-350-PPSA
5074923
GTIN: 4052568419660
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
350 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch

