Round cylinder DSNU-S-25-100-P-A-MX
5228236
GTIN: 4052568421571
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
294.5 N
Stroke
100 mm
Cushioning
Elastic cushioning rings/plates at both ends

