Service unit combination MSB4-1/4-FRC1:J5M1
531109
GTIN: 4052568165055
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1400 l/min
Pressure regulation range
0.3 bar - 7 bar
Grade of filtration
40 µm






