Linear/swivel clamp CLR-25-20-L-P-A
535446
GTIN: 4052568168858
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
25 mm
Theoretical clamping force at 0.6 MPa (6 bar, 87 psi)
227 N
Clamping stroke
20 mm
Swivel angle
90 deg +/-3 deg

