Mini slide DGSL-25-30-PA
544032
GTIN: 4052568183752
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
30 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch



