Basic valve LR-D-7-MINI

546452

GTIN: 4052568353162

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Standard nominal flow rate (standardised to DIN 1343)
4449.15 l/min
Pressure regulation range
0.5 bar - 7 bar
Max. pressure hysteresis
0.2 bar