Quarter turn actuator DAPS-0030-090-RS3-F0507-T6

553213

GTIN: 4052568195915

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
35 Nm
Swivel angle
90 deg
Flange hole pattern
F05 - F07
Shaft connection
T14