Quarter turn actuator DAPS-0053-090-RS4-F0507-T6

553233

GTIN: 4052568196103

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
53 Nm
Swivel angle
90 deg
Flange hole pattern
F05 - F07
Shaft connection
T17