Plastic tubing PAN-8X1,25-SI-400

553890

GTIN: 4052568053017

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
8 mm
Inside diameter
5.9 mm
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-30 °C - 80 °C