Compact cylinder ADNGF-100-60-P-A

554293

GTIN: 4052568199180

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
60 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch