Swivel/linear unit DSL-16-25-270-P-A-S2-B
556390
GTIN: 4052568200251
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
16 mm
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
1.25 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
3.5E-5 kgm²
Position detection
Via proximity switch



