Round cylinder DSNU-32-50-PPS-A

559297

GTIN: 4052568205737

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
482.5 N
Stroke
50 mm
Cushioning
Self-adjusting pneumatic end-position cushioning