Solenoid valve VSVA-B-T22C-AZD-A2-1T1L

561155

GTIN: 4052568208608

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x2/2 closed monostable
Standard nominal flow rate (standardised to DIN 1343)
500 l/min
Pneumatic connection, port 1
Sub-base size 18 mm to ISO 15407-2
Type of actuation
Electrical